Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
K-PH Type - Plug
Bill of material
K-02PH BRASS
CNSORDERNO
Order number
K-02PH BRASS
ASSYNO
Assy No.
CA85219
S
Application (Hose)
1/4
MT
Material
BRASS
M
Mass
17 g
L
42 mm
A
21 mm
C
15 mm
H
ΦH
12 mm
T
ΦT
8 mm
BP
ΦBp
4.5 mm
BD
ΦBd
6 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031